See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 334.87
10 - 24 $ 316.27
25 - 99 $ 308.29
100 - 249 $ 302.98
  View datasheet for ADS58J89IRGCT View product folder for ADS58J89IRGCT

Adjust your quantity during checkout

ADS58J89IRGCT-Quad 500MSPS Receiver and Feedback IC

The ADS58J89 is a high-linearity, quad-channel, 14-bit, 250/500-MSPS IF (intermediate frequency) receiver. The four channels contain 500MSPS 14-bit ADCs followed by signal processing for wireless infrastructure systems. The channels can be configured in various modes depending on bandwidth, resolution and sample time requirements. The signal processing block contains selectable modes for decimation filters, SNR Boost filters, resolution versus time and time-division duplex (TDD) burst mode. Designed for high antenna count systems, the 4 channels provides high bandwidth and linearity to multi-channel receivers in a small footprint. The device can be dual function as traffic receiver and power amplifier linearization feedback path in TDD systems.

Key Specifications:

  • Power Dissipation: 875 mW/ch
  • Input Bandwidth (3dB): 900 MHz
  • Aperture Jitter: 98 fs rms
  • Channel Isolation: 85 dB
  • Performance at in = 170 MHz at 1.25 Vpp,
    –1 dBFS
    • SNR: 65.8 dBFS
    • SFDR: 85 dBc HD2,3 95 dBFS non HD2,3
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00