See datasheet for actual packaging/pinout drawings


Package | PIN:

RHA | 40


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

1 - 9 $ 33.68
10 - 24 $ 32.16
25 - 99 $ 30.27
100 - 249 $ 27.81

Adjust your quantity during checkout

Texas Instruments ADS61JB23IRHAT

The ADS61JB23 is a high-performance, low-power, single channel analog-to-digital converter with an integrated JESD204A output interface. Available in a 6 mm × 6 mm QFN package, with both single-lane and dual-lane output modes, the ADS61JB23 offers an unprecedented level of compactness. The output interface is compatible to the JESD204A standard, with an additional mode (as per IEEE Std 802.3-2002 part3, Clause to interface seamlessly to the TI TLK family of SERDES transceivers. Equally impressive is the inclusion of an on-chip analog input buffer, providing isolation between the sample/hold switches and higher and more consistent input impedance.

The ADS61JB23 is specified over the industrial temperature range (–40°C to 85°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00