See datasheet for actual packaging/pinout drawings

Package | PIN:

RHA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 67.89
10 - 24 $ 63.47
25 - 99 $ 61.46
100 - 249 $ 54.63
  View datasheet for ADS61JB46IRHAT View product folder for ADS61JB46IRHAT

Adjust your quantity during checkout

ADS61JB46IRHAT-14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)

The ADS61JB46 is a high-performance, low-power, single-channel, analog-to-digital converter with an integrated JESD204A output interface. Available in a 6-mm × 6-mm QFN package, with both single-lane and dual-lane output modes, the device offers an unprecedented level of compactness. The output interface is compatible to the JESD204A standard, with an additional mode (as per the IEEE standard 802.3-2002 part 3, clause 36.2.4.12) to interface seamlessly to the TI TLK family of SERDES transceivers. Equally impressive is the inclusion of an on-chip analog input buffer, providing isolation between the sample-and-hold switches and higher and more consistent input impedance.

The device is specified over the industrial temperature range (–40°C to +85°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00