See datasheet for actual packaging/pinout drawings


ADS62P15 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments ADS62P15EVM

The ADS62P15 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62P15 device, a dual channel 11-bit 125 MSPS analog to digital converter. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode), TSW1400EVM or TSW1405EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62P15 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Order SummaryEdit >
CD4042BE (5)$2.60
Subtotal: $2.60
Shipping & Handling: -
Total (USD): $2.60