See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 103.99
10 - 24 $ 98.26
25 - 99 $ 95.39
100 - 249 $ 92.52
  View datasheet for ADS62PF49IRGCT View product folder for ADS62PF49IRGCT

Adjust your quantity during checkout

ADS62PF49IRGCT-Dual Channel 250MSPS Feedback Receiver IC

The ADS62PF49 is a dual-channel feedback reciever IC with sampling rates up to 250 MSPS. It allows a high-resolution, 14-bit output for a limited time followed by a low-resolution mode with a minimum of 8x longer time. It is pin-compatible to the ADS62P49 and ADS62C17 dual ADCs.

The ADS62PF49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the analog-to-digital conversion (ADC) offset.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).

View datasheet
View product folder
Order SummaryEdit >
LM25066IAPSQE/NOPB (1)$0.00
TPS40422RHAT (1)$0.00
MSP430G2553IPW20R (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00