See datasheet for actual packaging/pinout drawings

ADS6423EVM


ADS6423 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments ADS6423EVM

The ADS6423 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6423 device, a quad channel 12-bit 80 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion TSW1400EVM or TSW1405EVM High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6423 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Important Notice
The ADS6423 evaluation module contains prototype ADS6423 samples which can be used for device evaluation purposes. Before purchasing the ADS6423 evaluation module, please read the TI literature number SLWL003.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00