See datasheet for actual packaging/pinout drawings

ADS6424EVM


ADS6424 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments ADS6424EVM

The ADS6424 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6424 device, a quad channel 12-bit 105 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion TSW1400EVM or TSW1405EVM High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6424 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Important Notice
The ADS6424 evaluation module contains prototype ADS6424 samples which can be used for device evaluation purposes. Before purchasing the ADS6424 evaluation module, please read the TI literature number SLWL003.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00