See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUG | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7040IRUGR


Ultra-Low-Power Ultra-Small-Size SAR ADC| 8 Bit | 1MSPS | Single Ended

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.99
10 - 24 $ 0.89
25 - 99 $ 0.84
100 - 249 $ 0.73
250 - 499 $ 0.68
500 - 749 $ 0.59
750 - 999 $ 0.50
1000 - 9999 $ 0.42

Adjust your quantity during checkout

Texas Instruments ADS7040IRUGR

The ADS7040 is a 8-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7040 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7040 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00