See datasheet for actual packaging/pinout drawings

Package | PIN:

RUG | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.91
10 - 24 $ 1.72
25 - 99 $ 1.60
100 - 249 $ 1.44
250 - 499 $ 1.34
500 - 749 $ 1.17
750 - 999 $ 1.01
1000 - 9999 $ 0.99
  View datasheet for ADS7044IRUGR View product folder for ADS7044IRUGR

Adjust your quantity during checkout

ADS7044IRUGR-Ultra-Low-Power Ultra-Small-Size SAR ADC | 12 Bit | 1MSPS | Fully Differential

The ADS7044 is a 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (±1.65 V to ±3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The device complies with the JESD8-7A standard for normal DVDD range (1.65 V to 1.95 V).

The device is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.

View datasheet
View product folder
Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00