The ADS7046 device belongs to a family of pin-to-pin compatible,
high-speed, low-power, single-channel successive-approximation register (SAR) type
analog-to-digital converters (ADCs). The device family includes multiple resolutions, throughputs,
and analog input variants (see Table 1 for a list of devices).
The ADS7046 is a 12-bit, 3-MSPS SAR ADC that supports
a single-ended input in the range of 0 V to AVDD, for AVDD in the range of
2.35 V to 3.6 V.
The internal offset calibration feature maintains excellent offset specifications over
the entire AVDD and temperature operating range.
The device supports an SPI-compatible serial interface that is controlled by the
CS and SCLK signals. The input signal is sampled with the
CS falling edge and SCLK is used for both conversion and serial data output.
The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interfacing to a
variety of host controllers. The ADS7046 complies with the JESD8-7A standard
for a normal DVDD range (1.65 V to 1.95 V).
The ADS7046 is available in an 8-pin, small, X2QFN package and is
specified over the extended industrial temperature range (–40°C to +125°C). The small form-factor
and extremely-low power consumption make this device suitable for space-constrained and
battery-powered applications that require high-speed, high-resolution data acquisition.
View datasheet View product folder