See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

ADS7056EVM-PDK-ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Performance Demonstration Kit (PDK)

The ADS7056 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7056 successive approximation register (SAR) analog-to-digital converter (ADC), which is a single-ended input, 14-bit, 2.5-MSPS device. The ADS7056EVM-PDK includes the ADS7056 EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00