See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.61
10 - 24 $ 8.94
25 - 99 $ 8.63
100 - 249 $ 7.54
250 - 499 $ 7.17
500 - 749 $ 6.60
750 - 999 $ 5.93
1000 - 9999 $ 5.91
  View datasheet for ADS7280IPW View product folder for ADS7280IPW

Adjust your quantity during checkout

ADS7280IPW-Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface

The ADS7279 is a low-power, 14-bit, 1MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 14-bit, capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold.

The ADS7280 is based on the same core and includes a 2-to-1 input MUX with a programmable TAG bit output option. Both the ADS7279 and ADS7280 offer a high-speed, wide voltage serial interface, and are capable of daisy-chain mode operation when multiple converters are used.

These converters are available in 4 × 4 QFN and TSSOP-16 packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00