See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7800JU


12-Bit 3us Sampling Analog-to-Digital Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 54.37
10 - 24 $ 50.83
25 - 99 $ 49.22
100 - 249 $ 43.75
250 - 499 $ 43.43
500 - 749 $ 40.86
750 - 999 $ 36.68
1000 - 9999 $ 36.56

Adjust your quantity during checkout

Texas Instruments ADS7800JU

The ADS7800 is a complete 12-bit sampling analog-to-digital converter using state-of-the-art CMOS structures. It contains a complete 12-bit successive approximation A/D converter with internal sample/hold, reference, clock, digital interface for microprocessor control, and three-state output drivers.

The ADS7800 is specified at a 333kHz sampling rate. Conversion time is factory set for 2.70µs max over temperature, and the high speed sampling input stage insures a total acquisition and conversion time of 3µs max over temperature. Precision, laser-trimmed scaling resistors provide industry-standard input ranges of ±5V or ±10V.

AC and DC performance are completely specified. Two grades based on linearity and dynamic performance are available to provide the optimum price/performance fit in a wide range of applications.

The 24-pin ADS7800 is available in plastic and side-braze hermetic 0.3" wide DIPs, and in an SOIC package. It operates from a +5V supply and either a –12V or –15V supply. The ADS7800 is available in grades specified over 0°C to +70°C and –40°C to +85°C temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00