See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 24.97
10 - 24 $ 23.22
25 - 99 $ 22.41
100 - 249 $ 19.57
250 - 499 $ 18.63
500 - 749 $ 17.14
750 - 999 $ 15.25
1000 - 9999 $ 15.25
  View datasheet for ADS7812P View product folder for ADS7812P

Adjust your quantity during checkout

ADS7812P-Low-Power, Serial 12-Bit Sampling Analog-To-Digital Converter

The ADS7812 is a low-power, single +5V supply, 12-bit sampling analog-to-digital converter. It contains a complete 12-bit capacitor-based SAR A/D with a sample/hold, clock, reference, and serial data interface.

The converter can be configured for a variety of input ranges including ±10V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high impedance 0.3V to 2.8V input range is also available (input impedance > 10M). For most input ranges, the input voltage can swing to +16.5V or –16.5V without damage to the converter.

A flexible SPI compatible serial interface allows data to be synchronized to an internal or external clock. The ADS7812 is specified at a 40kHz sampling rate over the –40°C to +85°C temperature range. It is available in a 0.3" DIP-16 or an SO-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00