See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 36.24
10 - 24 $ 33.88
25 - 99 $ 32.81
100 - 249 $ 29.16
250 - 499 $ 28.95
500 - 749 $ 27.23
750 - 999 $ 24.44
1000 - 9999 $ 24.37
  View datasheet for ADS7815U View product folder for ADS7815U

Adjust your quantity during checkout

ADS7815U-16-Bit 250kHz Sampling CMOS Analog-to-Digital Converter

The ADS7815 is a complete 16–bit sampling analog–todigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16–bit capacitor–based SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spurious–free dynamic range with a 100kHz full–scale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28–lead SOIC package specified for operation over the industrial –25°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00