See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.15
10 - 24 $ 5.53
25 - 99 $ 5.17
100 - 249 $ 4.63
250 - 499 $ 4.32
500 - 749 $ 3.76
750 - 999 $ 3.26
1000 - 9999 $ 3.19
  View datasheet for ADS7816UB View product folder for ADS7816UB

Adjust your quantity during checkout

ADS7816UB-12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter

The ADS7816 is a 12-bit, 200kHz sampling analog-to-digital converter. It features low power operation with automatic power down, a synchronous serial interface, and a differential input. The reference voltage can be varied from 100mV to VCC, with a corresponding resolution from 24µV to 1.22mV.

Low power, automatic power down, and small size make the ADS7816 ideal for battery operated systems or for systems where a large number of signals must be acquired simultaneously. It is also ideal for remote and/or isolated data acquisition. The ADS7816 is available in an 8-pin plastic mini-DIP, an 8-lead SOIC, or an 8-lead MSOP package.

View datasheet
View product folder
Order SummaryEdit >
LM25066IAPSQE/NOPB (1)$0.00
MSP430G2553IPW20R (1)$0.00
TPS40422RHAT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00