See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.51
10 - 24 $ 4.06
25 - 99 $ 3.79
100 - 249 $ 3.40
250 - 499 $ 3.17
500 - 749 $ 2.76
750 - 999 $ 2.39
1000 - 9999 $ 2.34
  View datasheet for ADS7817E/250 View product folder for ADS7817E/250

Adjust your quantity during checkout

ADS7817E/250-12-Bit Differential Input Micro Power Sampling Analog-to-Digital Converter

The ADS7817 is a 12-bit, 200kHz sampling Analog-to-Digital (A/D) converter that features a high impedance fully differential analog input. The reference voltage can be varied from 100mV to 2.5V, with a corresponding input-referred resolution between 49uV and 1.22mV.

The differential input, low power, automatic power down, and small size make the ADS7817 ideal for direct connection to transducers in battery operated systems, remote data acquisition, or multi-channel applications. The ADS7817 is available in a plastic mini-DIP-8, an SO-8, or an MSOP-8 package. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00