ADS7823-28EVM ADS7823 and ADS7828 evaluation module angled board image

ADS7823-28EVM

ADS7823 and ADS7828 evaluation module

Pricing

Qty Price
+

Features for the ADS7823-28EVM

  • Full-featured evaluation board for the ADS7823 and ADS7828, single/octalchannel analog-to-digital converters
  • Up to eight single-ended or four differential analog inputs
  • Built in reference with buffered output
  • I2C interface
  • Modular EVM form factor for use with a variety of Texas InstrumentsProcessors and interface boards

Description for the ADS7823-28EVM

The ADS7823-28EVM is a circuit board for use with two 12-bit single/octal channel, inter-integrated circuit (I2C), serial interface analog-to-digital converters, ADS7823 and ADS7828. Both devices are located on this single printed wiring board, this allows exercising of both devices on a single EVM. The ADS7823-28EVM can be configured to use the internal reference of the ADS7828 or an external reference configurable with on-board jumpers. A single, nominal 3.3 Vdc, power supply powers the EVM. In addition, by setting on-board jumpers, a variable digital supply voltage can be provided.

Pricing

Qty Price
+