See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.59
10 - 24 $ 5.93
25 - 99 $ 5.54
100 - 249 $ 4.97
250 - 499 $ 4.64
500 - 749 $ 4.03
750 - 999 $ 3.49
1000 - 9999 $ 3.42
  View datasheet for ADS7823E/250 View product folder for ADS7823E/250

Adjust your quantity during checkout

ADS7823E/250-12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter

The ADS7823 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial two-wire interface and micropower consumption makes the ADS7823 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7823 is available in an MSOP-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00