See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7824U


4-Channel, 12-Bit Sampling CMOS A/D Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 32.24
10 - 24 $ 30.14
25 - 99 $ 29.19
100 - 249 $ 25.95
250 - 499 $ 25.76
500 - 749 $ 24.23
750 - 999 $ 21.75
1000 - 9999 $ 21.68

Adjust your quantity during checkout

Texas Instruments ADS7824U

The ADS7824 can acquire and convert 12 bits to within ±0.5 LSB in 25µs max while consuming only 50mW max. Laser-trimmed scaling resistors provide the standard industrial ±10V input range and channel-to-channel matching of ±0.1%. The ADS7824 is a low-power 12-bit sampling A/D with a four channel input multiplexer, S/H, clock, reference, and a parallel/serial microprocessor interface. It can be configured in a continuous conversion mode to sequentially digitize all four channels. The 28-pin ADS7824 is available in a plastic 0.3" DIP and in a SOIC, both fully specified for operation over the industrial –40°C to +85°C range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00