See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7825UB


4 Channel, 16-Bit Sampling CMOS A/D Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 81.01
10 - 24 $ 75.73
25 - 99 $ 73.34
100 - 249 $ 65.19
250 - 499 $ 64.71
500 - 749 $ 60.88
750 - 999 $ 54.64
1000 - 9999 $ 54.47

Adjust your quantity during checkout

Texas Instruments ADS7825UB

The ADS7825 can acquire and convert 16 bits to within ±2.0 LSB in 25µs max while consuming only 50mW max. Laser-trimmed scaling resistors provide the standard industrial ±10V input range and channel-to-channel matching of ±0.1%. The ADS7825 is a low-power 16-bit sampling A/D with a four channel input multiplexer, S/H, clock, reference, and a parallel/serial microprocessor interface. It can be configured in a continuous conversion mode to sequentially digitize all four channels. The 28-pin ADS7825 is available in a plastic 0.3" DIP and in a SOIC, both fully specified for operation over the industrial –40°C to +85°C range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00