See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ADS7827EVM-ADS7827 Evaluation Module

The Modular MSOP8 Evaluation Module is an updated version of the popular Burr-Brown DEM-MSOP8 evaluation board. The EVM is designed to support several Analog to Digital Converters including the ADS7826, ADS7827, or ADS7829. These ADCs have resolutions of 10,8,and 12 bits respectively. The modular EVM form factor allows for direct evaluation of the ADC's performance and operating characteristics. This EVM is compatible with the 5-6K Interface Board (SLAU104) from Texas Instruments and additional 3rd party boards such as the HPA449 demonstration board from SoftBaugh, Inc. (www.softbaugh.com) and the Speedy33(tm) from Hyperception, Inc. (www.hyperception.com).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00