See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.93
10 - 24 $ 7.14
25 - 99 $ 6.67
100 - 249 $ 5.98
250 - 499 $ 5.58
500 - 749 $ 4.86
750 - 999 $ 4.20
1000 - 9999 $ 4.12
  View datasheet for ADS7828E/250 View product folder for ADS7828E/250

Adjust your quantity during checkout

ADS7828E/250-12-Bit, 8-Channel SAR ADC with Internal Reference and I2C Interface

The ADS7828 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00