See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.14
10 - 24 $ 7.32
25 - 99 $ 6.84
100 - 249 $ 6.13
250 - 499 $ 5.72
500 - 749 $ 4.98
750 - 999 $ 4.31
1000 - 9999 $ 4.22
  View datasheet for ADS7828EIPWRQ1 View product folder for ADS7828EIPWRQ1

Adjust your quantity during checkout

ADS7828EIPWRQ1-Automotive 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref

The ADS7828 is a single-supply low-power 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The analog-to-digital converter (ADC) features a sample-and-hold amplifier and internal asynchronous clock. The combination of an I2C serial 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the ADC to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00