See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.34
10 - 24 $ 3.01
25 - 99 $ 2.80
100 - 249 $ 2.45
250 - 499 $ 2.30
500 - 749 $ 1.95
750 - 999 $ 1.65
1000 - 9999 $ 1.58
  View datasheet for ADS7830IPWR View product folder for ADS7830IPWR

Adjust your quantity during checkout

ADS7830IPWR-8-Bit, 8-Channel Sampling A/D Converter with I2C Interface

The ADS7830 is a single-supply, low-power, 8-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7830 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7830 is available in a TSSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00