See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.83
10 - 24 $ 7.04
25 - 99 $ 6.57
100 - 249 $ 5.90
250 - 499 $ 5.50
500 - 749 $ 4.79
750 - 999 $ 4.15
1000 - 9999 $ 4.06
  View datasheet for ADS7841EB View product folder for ADS7841EB

Adjust your quantity during checkout

ADS7841EB-12-Bit 4-Channel Serial Output Sampling Analog-to-Digital Converter

The ADS7841 is a 4-channel, 12-bit sampling Analog-to-Digital Converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2mW at a 200kHz through-put rate and a +5V supply. The reference voltage (VREF) can be varied between 100mV and VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces power dissipation to under 15uW. The ADS7841 is tested down to 2.7V operation.

Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems such as personal digital assistants, portable multi-channel data loggers, and measurement equipment. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a DIP-16 or a SSOP-16 package and is specified over the \x9640°C to +125°C (1) temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00