See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 16

Temp:

S (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.64
10 - 24 $ 5.97
25 - 99 $ 5.58
100 - 249 $ 5.00
250 - 499 $ 4.67
500 - 749 $ 4.06
750 - 999 $ 3.52
1000 - 9999 $ 3.44
  View datasheet for ADS7841ESQDBQRQ1 View product folder for ADS7841ESQDBQRQ1

Adjust your quantity during checkout

ADS7841ESQDBQRQ1-Automotive 12-Bit 4-Channel Serial Output Sampling Analog-to-Digital Converter

The ADS7841 is a 4-channel 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2 mW at a 200-kHz throughput rate and a 5-V supply. The reference voltage (VREF) can be varied between 100 mV and VCC, providing a corresponding input voltage range of 0 V to VREF. The device includes a shutdown mode that reduces power dissipation to under 15 µW. The ADS7841 is specified down to 2.7-V operation.

Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a SSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
LM25066IAPSQE/NOPB (1)$0.00
TPS40422RHAT (1)$0.00
MSP430G2553IPW20R (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00