See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.89
10 - 24 $ 8.90
25 - 99 $ 8.31
100 - 249 $ 7.45
250 - 499 $ 6.96
500 - 749 $ 6.05
750 - 999 $ 5.24
1000 - 9999 $ 5.13
  View datasheet for ADS7842EB View product folder for ADS7842EB

Adjust your quantity during checkout

ADS7842EB-12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter

The ADS7842 is a complete, 4-channel, 12-bit Analog-to-Digital Converter (ADC). It contains a 12-bit, capacitorbased, Successive Approximation Register (SAR) ADC with a sample-and-hold amplifier, interface for microprocessor use, and parallel, 3-state output drivers. The ADS7842 is specified at a 200kHz sampling rate while dissipating only 2mW of power. The reference voltage can be varied from 100mV to VCC with a corresponding LSB resolution from 24µV to 1.22mV. The ADS7842 is tested down to 2.7V operation.

Low power, high speed, and an onboard multiplexer make the ADS7842 ideal for battery-operated systems such as portable, multi-channel dataloggers and measurement equipment. The ADS7842 is available in an SSOP-28 package and is tested over the -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00