See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 20

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7844N


12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.99
10 - 24 $ 6.28
25 - 99 $ 5.87
100 - 249 $ 5.26
250 - 499 $ 4.91
500 - 749 $ 4.28
750 - 999 $ 3.70
1000 - 9999 $ 3.63

Adjust your quantity during checkout

Texas Instruments ADS7844N

The ADS7844 is an 8-channel, 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. Typical power dissipation is 3mW at a 200kHz throughput rate and a +5V supply. The reference voltage (VREF) can be varied between 100mV and VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces power dissipation to under 1µW. The ADS7844 is guaranteed down to 2.7V operation.

Low power, high speed, and on-board multiplexer make the ADS7844 ideal for battery- operated systems such as personal digital assistants, portable multichannel data loggers, and measurement equipment. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7844 is available in a 20-lead QSOP package and the MAX147 equivalent 20-lead SSOP is guaranteed over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00