See datasheet for actual packaging/pinout drawings


Package | PIN:

DBQ | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


4-wire Touch Screen Controller

TI Store Price:

1 - 9 $ 4.27
10 - 24 $ 3.85
25 - 99 $ 3.54
100 - 249 $ 3.17
250 - 499 $ 2.93
500 - 749 $ 2.58
750 - 999 $ 2.28
1000 - 9999 $ 1.98

Adjust your quantity during checkout

Texas Instruments ADS7846E

The ADS7846 is a next-generation version to the industry standard ADS7843 4-wire touch screen controller. The ADS7846 is 100% pin-compatible with the existing ADS7843, and drops into the same socket. This allows for easy upgrade of current applications to the new version. Only software changes are required to take advantage of the added features of direct battery measurement, temperature measurement, and touch-pressure measurement. The ADS7846 also has an on-chip 2.5V reference that can be used for the auxiliary input, battery monitor, and temperature measurement modes. The reference can also be powered down when not used to conserve power. The internal reference operates down to 2.7V supply voltage while monitoring the battery voltage from 0V to 6V.

The low-power consumption of < 0.75mW typ at 2.7V (reference off), high speed (up to 125kHz clock rate), and on-chip drivers make the ADS7846 an ideal choice for battery-operated systems such as personal digital assistants (PDAs) with resistive touch screens, pagers, cellular phones, and other portable equipment. The ADS7846 is available in the small TSSOP-16, SSOP-16, QFN-16, and VFBGA-48 packages and is specified over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00