See datasheet for actual packaging/pinout drawings

Package | PIN:

RTE | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.40
10 - 24 $ 10.60
25 - 99 $ 10.23
100 - 249 $ 8.93
250 - 499 $ 8.50
500 - 749 $ 7.82
750 - 999 $ 6.96
1000 - 9999 $ 6.96
  View datasheet for ADS7851IRTER View product folder for ADS7851IRTER

Adjust your quantity during checkout

ADS7851IRTER-SAR ADC, Dual, 1.5 MSPS, 14 Bit, Simultaneous Sampling

The ADS7251 and ADS7851 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs and feature two independent internal voltage references. The ADS7251 offers 12-bit resolution and up to 2-MSPS sampling speed. The ADS7851 offers 14-bit resolution and up to 1.5-MSPS sampling speed.

The devices support a wide digital supply voltage range, allowing easy communication with a variety of digital host controllers using a simple, serial interface. Both devices are fully specified over the extended industrial temperature range (–40°C to +125°C) and are available in a pin-compatible, space-saving, WQFN-16 (3-mm × 3-mm) package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00