See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.72
10 - 24 $ 10.90
25 - 99 $ 10.52
100 - 249 $ 9.19
250 - 499 $ 8.74
500 - 749 $ 8.05
750 - 999 $ 7.16
1000 - 9999 $ 7.16
  View datasheet for ADS7853IPW View product folder for ADS7853IPW

Adjust your quantity during checkout

ADS7853IPW-SAR ADC, Dual, 1 MSPS, 14 Bit, Simultaneous Sampling

The ADS8353, ADS7853, and ADS7253 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support single-ended and pseudo-differential analog inputs.

Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00