See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.70
10 - 24 $ 11.81
25 - 99 $ 11.39
100 - 249 $ 9.95
250 - 499 $ 9.47
500 - 749 $ 8.72
750 - 999 $ 7.83
1000 - 9999 $ 7.80
  View datasheet for ADS7854IPW View product folder for ADS7854IPW

Adjust your quantity during checkout

ADS7854IPW-SAR ADC, Dual, 1 MSPS, 14 Bit, Simultaneous Sampling

The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.

Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00