See datasheet for actual packaging/pinout drawings

ADS7861EVM


ADS7861 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments ADS7861EVM

The ADS7861EVM uses a circuit board titled ADS78-8361EVM that will evaluate both the ADS7861 and the ADS8361 ADCs, 12-bit and 16-bit devices respectively. The ADS7861 operates from 5 volts for AVdd & DVdd while the ADS8361 operates from 2.7V to 3.6V for AVdd & DVdd. The evaluation board has a 500 kSPS, 12-bit/16-bit serial output. The analog inputs can be configured single-ended or differential. Finally the module has two added features: a built in reference and a high-speed serial interface.

Related Products

5-6KINTERFACE - TI store picture

5-6KINTERFACE-5-6K Interface Evaluation Module
Product Number:  5-6KINTERFACE

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00