See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.69
10 - 24 $ 9.94
25 - 99 $ 9.59
100 - 249 $ 8.38
250 - 499 $ 7.97
500 - 749 $ 7.34
750 - 999 $ 6.59
1000 - 9999 $ 6.57
  View datasheet for ADS7861IBRHBT View product folder for ADS7861IBRHBT

Adjust your quantity during checkout

ADS7861IBRHBT-Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter

The ADS7861 is a dual, 12-bit, 500kHz, Analog-to-Digital (A/D) converter with four fully differential input channels grouped into two pairs for high speed, simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz which is important in high noise environments.

The ADS7861 offers a high-speed, dual serial interface and control inputs to minimize software overhead. The output data for each channel is available as a 12-bit word. The ADS7861 is offered in both an SSOP-24 and a QFN-32 package and is fully specified over the -40°C to +125°C operating range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00