See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.08
10 - 24 $ 13.09
25 - 99 $ 12.63
100 - 249 $ 11.03
250 - 499 $ 10.50
500 - 749 $ 9.66
750 - 999 $ 8.67
1000 - 9999 $ 8.65
  View datasheet for ADS7864YB/250 View product folder for ADS7864YB/250

Adjust your quantity during checkout

ADS7864YB/250-500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter

The ADS7864 is a dual 12-bit, 500kHz analog-to-digital (A/D) converter with 6 fully differential input channels grouped into three pairs for high speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz which is important in high noise environments.

The ADS7864 offers a parallel interface and control inputs to minimize software overhead. The output data for each channel is available as a 16-bit word (address and data). The ADS7864 is offered in a TQFP-48 package and is fully specified over the -40°C to +85°C operating range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00