See datasheet for actual packaging/pinout drawings

ADS7867EVM


ADS67EVM Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments ADS7867EVM

The ADS7867EVM is a full-featured reference design, prototype, and software platform for ADS7867 IC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or a MCU. The EVM will allow operation with C5000 and C6000 DSKs, or MSP430 MCU.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00