See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PZT | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7869IPZTR


12-Ch 7 Simultaneous Sampling, Analog Motor Control Front End w/3 1MSPS, 12-Bit ADCs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 23.23
10 - 24 $ 21.72
25 - 99 $ 21.03
100 - 249 $ 18.70
250 - 499 $ 18.56
500 - 749 $ 17.46
750 - 999 $ 15.67
1000 - 9999 $ 15.62

Adjust your quantity during checkout

Texas Instruments ADS7869IPZTR

The ADS7869 is a motor-control front-end that includes three analog-to-digital converters (ADCs) with a total of seven sample-and-hold capacitors and 12 fully differential input channels. There are four sign comparators connected to four input channels. There are also three additional fully differential inputs; each input is connected to a window comparator and a sign comparator.

In addition, the ADS7869 also offers a very flexible digital interface with a parallel port that can be configured to different standards. Furthermore, a serial peripheral interface (SPI) and a specialized serial interface with three data lines (VECANA01 mode) are provided. This allows the ADS7869 to interface with most digital signal processors (DSPs) or microcontrollers. The chip is specialized for motor-control applications. For the position sensor analysis, two up-down counters are added on the silicon. This feature ensures that the analog input of the encoder is held at the same point of time as the counter value.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00