See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ADS7870EVM-ADS7870 Evaluation Module

This EVM is an evaluation board for the ADS7870 and ADS7871, 12 and 14 bit data acquisition systems. The board allows the analog inputs, 8 single-ended or 4 differential all with programmable gain adjustment, to be accessible from a single input connector. The EVM can be used as a package for the ADS7870 or ADS7871 as the on board circuits are un-buffered allowing direct access to the on board device.

Related Products

5-6KINTERFACE - TI store picture

5-6KINTERFACE-5-6K Interface Evaluation Module
Product Number:  5-6KINTERFACE

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00