See datasheet for actual packaging/pinout drawings

ADS7871EVM


ADS7871 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments ADS7871EVM

This EVM is an evaluation board for the ADS7870 and ADS7871, 12 and 14 bit data acquisition systems. The board allows the analog inputs, 8 single-ended or 4 differential all with programmable gain adjustment, to be accessible from a single input connector. The EVM can be used as a package for the ADS7870 or ADS7871 as the on board circuits are un-buffered allowing direct access to the on board device.

Related Products

5-6KINTERFACE - TI store picture

5-6KINTERFACE-5-6K Interface Evaluation Module
Product Number:  5-6KINTERFACE

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00