See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7882IPFBR


2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.82
10 - 24 $ 4.33
25 - 99 $ 4.05
100 - 249 $ 3.63
250 - 499 $ 3.39
500 - 749 $ 2.95
750 - 999 $ 2.55
1000 - 9999 $ 2.50

Adjust your quantity during checkout

Texas Instruments ADS7882IPFBR

The ADS7882 is a 12-bit 3-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 12-bit parallel interface with an additional byte mode that provides easy interface with 8-bit processors. The device has a pseudo-differential input stage.

The —IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. With nap mode enabled, the device operates at lower power when used at lower conversion rates. The device is available in 48-pin TQFP package.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
LAUNCHXL-F28027 (1)$17.05
Subtotal: $17.05
Shipping & Handling: -
Total (USD): $17.05