See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS Exempt)

ADS7883SDBVT


2.7V-5.5V, 12 bit, 3MSPS, Serial ADC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.10
10 - 24 $ 3.69
25 - 99 $ 3.45
100 - 249 $ 3.09
250 - 499 $ 2.88
500 - 749 $ 2.51
750 - 999 $ 2.17
1000 - 9999 $ 2.13

Adjust your quantity during checkout

Texas Instruments ADS7883SDBVT

The ADS7883 is a 12-bit, 3-MSPS analog-to-digital converter (ADC). The devices include a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.

The devices operate from a wide supply range from 2.7 V to 5.5 V. The low power consumption of the devices make them suitable for battery-powered applications. The devices also include a power saving powerdown feature for when the devices are operated at lower conversion speeds.

The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.5 V when device supply is 2.7 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power up sequencing.

The ADS7883 is available in a 6-pin SOT23 package and are specified for operation from -40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00