See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

ADS7888EVM-ADS7888EVM Evaluation Module

The ADS7888EVM is a full-featured reference design, prototype, and software platform for ADS7888 IC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform the EVM can be plugged into a 5-6KINTERFACE board. This TI board will allow the ADS7888EVM to be run with TIs C5000 and C6000 DSKs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00