See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 21.41
10 - 24 $ 19.90
25 - 99 $ 19.21
100 - 249 $ 16.78
250 - 499 $ 15.97
500 - 749 $ 14.70
750 - 999 $ 13.19
1000 - 9999 $ 13.15
  View datasheet for ADS7891IPFBR View product folder for ADS7891IPFBR

Adjust your quantity during checkout

ADS7891IPFBR-2.7V-5.25V Digital, 5V Analog, 14-Bit 3MSPS Parallel ADC With Internal Reference

The ADS7891 is a 14-bit 3-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 14-bit parallel interface with an additional byte mode that provides easy interface with 8-bit processors. The device has a pseudo-differential input stage.

The –IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. With nap mode enabled, the device operates at lower power when used at lower conversion rates. The device is available in a 48-pin TQFP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00