See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $175.00
 

Adjust your quantity during checkout

ADS7945EVM-PDK-ADS7945 Performance Demonstration Kit

The ADS794xEVM-PDK is designed to evaluate the ADS7945 and ADS7946 analog-to-digital converters. These converters are 14-bit dual-channel differential SAR converters with a maximum throughput rate of 2MSPS. The ADS7945 offers fully-differential input voltages while the ADS7946’s pseudo differential inputs offer singled-ended input voltages with common-mode noise cancelling capabilities. The EVM includes input drivers that allow the selection between bipolar and unipolar input voltages. A low noise reference is provided on-board as well as the option to use an external reference. The EVM gives access to every pin of the converter making it easy to connect to any host microprocessor or TI DSP based system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00