See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBT | 38

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS7952QDBTRQ1


Automotive 12-Bit, 1MSPS, 12-Channel Single-Ended Micropower, Serial Interface ADC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.41
10 - 24 $ 7.57
25 - 99 $ 7.07
100 - 249 $ 6.34
250 - 499 $ 5.92
500 - 749 $ 5.15
750 - 999 $ 4.46
1000 - 9999 $ 4.37

Adjust your quantity during checkout

Texas Instruments ADS7952QDBTRQ1

The ADS79xx-Q1 device family consists of multichannel 8-bit, 10-bit and 12-bit analog-to-digital converters (ADCs). The devices include a capacitor-based successive approximation register (SAR) ADC with inherent sample and hold. Multiple features and great performance makes the ADS79xx-Q1 device useful for wide variety of applications where multiple channels should be monitored.

The ADS79xx-Q1 device works on a wide analog-supply range from 2.7 V to 5.25 V. These devices are suitable for battery-powered and isolated power-supply applications because of very-low power consumption.

The 4- and 8-channel devices are available in 30-pin TSSOP package. The 12- and 16-channel devices are available in 38-pin TSSOP package.

SPI is a trademark of Motorola Inc.
All other trademarks are the property of their respective owners.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00