See datasheet for actual packaging/pinout drawings


Package | PIN:

RHB | 32


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC

TI Store Price:

1 - 9 $ 9.17
10 - 24 $ 8.27
25 - 99 $ 7.60
100 - 249 $ 6.81
250 - 499 $ 6.29
500 - 749 $ 5.54
750 - 999 $ 4.91
1000 - 9999 $ 4.26

Adjust your quantity during checkout

Texas Instruments ADS7952SBRHBT

The ADS79xx is a 12/10/8-bit multichannel analog-to-digital converter family. The following table shows all twelve devices from this product family.

The devices include a capacitor based SAR A/D converter with inherent sample and hold.

The devices accept a wide analog supply range from 2.7 V to 5.25 V. Very low power consumption makes these devices suitable for battery-powered and isolated power supply applications.

A wide 1.7-V to 5.25-V I/O supply range facilitates a glue-less interface with the most commonly used CMOS digital hosts.

The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.

The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The devices allow auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle.

There are two software selectable input ranges (0 V to 2.5 V and 0 V to 5 V), four individually configurable GPIOs ( in case of TSSOP package devices), and two programmable alarm thresholds per channel. These features make the devices suitable for most data acquisition applications.

The devices offer an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds.

The 16/12-channel devices from this family are available in a 38-pin TSSOP and 32 pin VQFN package and the 4/8-channel devices are available in a 30-pin TSSOP and 24 pin VQFN packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00