See datasheet for actual packaging/pinout drawings


Package | PIN:

DBT | 30


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 10 bit, 1 MSPS, 8 Channel, Single-Ended, SAR ADC

TI Store Price:

1 - 9 $ 6.87
10 - 24 $ 6.20
25 - 99 $ 5.69
100 - 249 $ 5.10
250 - 499 $ 4.71
500 - 749 $ 4.15
750 - 999 $ 3.67
1000 - 9999 $ 3.19

Adjust your quantity during checkout

Texas Instruments ADS7955QDBTRQ1

The ADS7955-Q1 is a 10-bit multichannel analog-to-digital converter.

The device includes a capacitor based SAR A/D converter with inherent sample and hold.

The device accepts a wide analog supply range from 2.7V to 5.25V. Very low power consumption makes this device suitable for battery-powered and isolated power supply applications.

A wide 1.7V to 5.25V I/O supply range facilitates a glue-less interface with the most commonly used CMOS digital hosts.

The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.

The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The device allows auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle.

There are two software selectable input ranges (0V - 2.5V and 0V - 5V), four individually configurable GPIOs, and two programmable alarm thresholds per channel. These features make the device suitable for most data acquisition applications.

The device offers an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00