See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS802U


12-Bit, 10-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 28.75
10 - 24 $ 26.88
25 - 99 $ 26.03
100 - 249 $ 23.13
250 - 499 $ 22.96
500 - 749 $ 21.60
750 - 999 $ 19.39

Adjust your quantity during checkout

Texas Instruments ADS802U

The ADS802 is a low-power, monolithic 12-bit, 10MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference and three-state outputs. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS802 employs digital error correction in order to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, test instrumentation, and video applications.

This high-performance A/D converter is specified for ac and DC performance at a 10MHz sampling rate. The ADS802 is available in an SO-28 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00