See datasheet for actual packaging/pinout drawings


Package | PIN:

PHP | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


12-Bit, 80-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

1 - 9 $ 51.14
10 - 24 $ 48.84
25 - 99 $ 45.97
100 - 249 $ 42.24
250 - 499 $ 41.37
500 - 749 $ 39.36
750 - 999 $ 36.49

Adjust your quantity during checkout

Texas Instruments ADS809Y/250

The ADS809 is a high-dynamic range, 12-bit, 80MHz, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold that has a low jitter of only 0.25ps rms, leading to excellent Signal-to-Noise Ratio (SNR) performance. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5Vp-p, further improving the SNR performance. It also accepts a single-ended clock signal and has flexible threshold levels.

The ADS809 has a 2Vp-p differential input range (1Vp-p • 2 inputs) for optimum signal-to-noise ratio. The differential operation gives the lowest even-order harmonic components. A lower input voltage of 1.5Vp-p or 1Vp-p can also be selected using the internal references, further optimizing Spurious-Free Dynamic Range (SFDR). Alternatively, a single-ended input range can be used by tying the IN\ input to the common-mode voltage if desired.

The ADS809 also provides an over-range flag that indicates when the input signal has exceeded the converter’s full-scale range. This flag can also be used to reduce the gain of the front-end signal conditioning circuitry. It also employs digital error-correction techniques to provide excellent differential linearity for demanding imaging applications. The ADS809 is available in a small TQFP-48 PowerPAD™ terminally-enhanced package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00